11/02/2024 8:22:34 AM
Product Catalog
  • Product Catalog
Minimize
6FC58613YC470YA0 | 6FC58613YC470YA0
Product
SINUMERIK 840D sl SINUMERIK Integrate Create MyHMI /WinCC V17 on DVD, single license In certain regions, this product is only sold via SISW/SW
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC58613YC470YA0 | 6FC58613YC470YA0
Product Description SINUMERIK 840D sl SINUMERIK Integrate Create MyHMI /WinCC V17 on DVD, single license In certain regions, this product is only sold via SISW/SW
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A57
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.066 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125345157
Commodity Code 85234910
LKZ_FDB/ CatalogID NC62
Product Group 9718
Group Code R212
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/06/2021
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-07
eClass 14 27-24-25-07
eClass 6 27-24-21-80
eClass 7.1 27-24-21-80
eClass 8 27-24-21-80
eClass 9 27-24-21-80
eClass 9.1 27-24-21-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;