11/02/2024 4:24:35 AM
Product Catalog
  • Product Catalog
Minimize
6FC85060EX001AA2 | 6FC85060EX001AA2
Product
Image similar
repair service agreement, contract extension by 12 to 36, 48 or 60 months for Siemens components (DF&PD) on machine tools country groups 1 to 3, individual contract, per measuring circuit for >9 measuring circuits
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC85060EX001AA2 | 6FC85060EX001AA2
Product Description repair service agreement, contract extension by 12 to 36, 48 or 60 months for Siemens components (DF&PD) on machine tools country groups 1 to 3, individual contract, per measuring circuit for >9 measuring circuits
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group R08
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.022 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621034559
Commodity Code 9801001045
LKZ_FDB/ CatalogID AUT2-SL
Product Group 9325
Group Code R2S1
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-21-90
eClass 14 27-24-21-90
eClass 6 27-24-21-90
eClass 7.1 27-24-21-90
eClass 8 27-24-21-90
eClass 9 27-24-21-90
eClass 9.1 27-24-21-90
ETIM 7 EC001422
ETIM 8 EC001422
ETIM 9 EC001422
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;