11/18/2024 6:11:12 AM
Product Catalog
  • Product Catalog
Minimize
6FX20030DB12 | 6FX20030DB12
Product
Signal connector for connection to S-1FL6 LI 15-pole D-sub HD female solder Screw interlock UNC 4-40 Cable terminal 7 mm Metal enclosure nickel-plated Contents 5 units
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FX20030DB12 | 6FX20030DB12
Product Description Signal connector for connection to S-1FL6 LI 15-pole D-sub HD female solder Screw interlock UNC 4-40 Cable terminal 7 mm Metal enclosure nickel-plated Contents 5 units
Product family Connectors for SINAMICS V90
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A87
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 0.088 lb
Packaging Dimension 19.685 x 19.685 x 3.15
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 5
Additional Product Information
EAN 4042948696057
UPC 195125288171
Commodity Code 85366990
LKZ_FDB/ CatalogID SINAMICS V90
Product Group 4R03
Group Code R220
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 02/19/2014
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-90-90
eClass 14 27-06-90-90
eClass 6 27-06-90-90
eClass 7.1 27-06-90-90
eClass 8 27-06-90-90
eClass 9 27-06-90-90
eClass 9.1 27-06-90-90
ETIM 7 EC000237
ETIM 8 EC000237
ETIM 9 EC000237
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;