11/18/2024 6:11:01 AM
Product Catalog
  • Product Catalog
Minimize
6FX20030LA10 | 6FX20030LA10
Product
power connector 6-pole Sz. 1.5 type: 6FX2003-0LA10 pins, male thread 1x 6-pole insulator 5x pin contacts (1.5-4 mm2) 5x pin contacts (6-16 mm2) 3x brake cont. (1-2.5 mm2) 2x cable terminal Pack=1 unit for cable diameter: 7 - 9 / 9 - 16 / 16 - 25
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FX20030LA10 | 6FX20030LA10
Product Description power connector 6-pole Sz. 1.5 type: 6FX2003-0LA10 pins, male thread 1x 6-pole insulator 5x pin contacts (1.5-4 mm2) 5x pin contacts (6-16 mm2) 3x brake cont. (1-2.5 mm2) 2x cable terminal Pack=1 unit for cable diameter: 7 - 9 / 9 - 16 / 16 - 25
Product family Power connector M40/size 1.5, external thread, full-thread, 6-pole
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A83
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (lb) 0.767 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643047455
Commodity Code 85366990
LKZ_FDB/ CatalogID NCZ1
Product Group 9300
Group Code R220
Country of origin Slovakia
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-90-90
eClass 14 27-06-90-90
eClass 6 27-06-90-90
eClass 7.1 27-06-90-90
eClass 8 27-06-90-90
eClass 9 27-06-90-90
eClass 9.1 27-06-90-90
ETIM 7 EC000237
ETIM 8 EC000237
ETIM 9 EC000237
UNSPSC 15 26-12-16-30
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
Loading Documents...
;