11/18/2024 6:10:13 AM
Product Catalog
  • Product Catalog
Minimize
6FX20030LL53 | 6FX20030LL53
Product
Brake connector straight for S-1FL6 HI 2-pole insulator Union nut 2x socket contact (0.5-0.75 mm2) for cable diameter 6-8 mm, content 5 units
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FX20030LL53 | 6FX20030LL53
Product Description Brake connector straight for S-1FL6 HI 2-pole insulator Union nut 2x socket contact (0.5-0.75 mm2) for cable diameter 6-8 mm, content 5 units
Product family Connectors for SINAMICS V90
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A87
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 22 Day/Days
Net Weight (lb) 4.167 lb
Packaging Dimension 19.685 x 19.685 x 3.15
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 5
Additional Product Information
EAN 4042948696088
UPC 804766919657
Commodity Code 85366990
LKZ_FDB/ CatalogID SINAMICS V90
Product Group 4R03
Group Code R220
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 06/01/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-06-90-90
eClass 14 27-06-90-90
eClass 6 27-06-90-90
eClass 7.1 27-06-90-90
eClass 8 27-06-90-90
eClass 9 27-06-90-90
eClass 9.1 27-06-90-90
ETIM 7 EC000237
ETIM 8 EC000237
ETIM 9 EC000237
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;