11/21/2024 8:00:30 PM
Product Catalog
  • Product Catalog
Minimize
6FX20037EX10 | 6FX20037EX10
Product
Shield terminal 10 units
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FX20037EX10 | 6FX20037EX10
Product Description Shield terminal 10 units
Product family One Cable Connection (OCC) technology for SINAMICS S210
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A83
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (lb) 0.066 lb
Packaging Dimension 3.937 x 5.906 x 0.787
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 10
Additional Product Information
EAN 4042948678688
UPC 804766880025
Commodity Code 85389099
LKZ_FDB/ CatalogID NCZ1
Product Group 4R04
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-11-50
eClass 14 27-25-03-09
eClass 6 27-14-11-50
eClass 7.1 27-14-11-50
eClass 8 27-14-11-50
eClass 9 27-14-11-50
eClass 9.1 27-14-11-50
ETIM 7 EC002020
ETIM 8 EC002020
ETIM 9 EC002020
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
Loading Documents...
;