11/01/2024 12:25:31 PM
Product Catalog
  • Product Catalog
Minimize
6FX20071AD03 | 6FX20071AD03
Product
mini handheld unit for SINUMERIK with spiral cable 2.1 m, stretchable up to 3.5 m 2-channel EMERGENCY STOP, 3-stage acknowledgment button with metal connection plug handwheel with magnetic latching
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FX20071AD03 | 6FX20071AD03
Product Description mini handheld unit for SINUMERIK with spiral cable 2.1 m, stretchable up to 3.5 m 2-channel EMERGENCY STOP, 3-stage acknowledgment button with metal connection plug handwheel with magnetic latching
Product family Mini handheld unit
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A53
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 2.646 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892752656
Commodity Code 85371098
LKZ_FDB/ CatalogID NC62
Product Group X0HK
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-21-03
eClass 14 27-24-21-03
eClass 6 27-24-21-03
eClass 7.1 27-24-21-03
eClass 8 27-24-21-03
eClass 9 27-24-21-03
eClass 9.1 27-24-21-03
ETIM 7 EC001422
ETIM 8 EC001422
ETIM 9 EC001422
UNSPSC 15 43-20-15-42
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;