11/18/2024 3:18:17 AM
Product Catalog
  • Product Catalog
Minimize
6FX30022CT101AF0 | 6FX30022CT101AF0
Product
Image similar
****spare part**** signal line pre-assembled 6FX3002-2CT10 for incremental encoder in S-1FL6 HI 3x 2x 0.22+2x2X0.25 MOTION-CONNECT 300 UL/CSA Dmax=7.8 mm length (m)=5 m
Notes
Product is no longer available
Additional Information:Substitute is 6FX3002-2CT12-1AF0. Not compatible with old motors.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FX30022CT101AF0 | 6FX30022CT101AF0
Product Description ****spare part**** signal line pre-assembled 6FX3002-2CT10 for incremental encoder in S-1FL6 HI 3x 2x 0.22+2x2X0.25 MOTION-CONNECT 300 UL/CSA Dmax=7.8 mm length (m)=5 m
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 10/01/2023
Notes
Product is no longer available
Additional Information:Substitute is 6FX3002-2CT12-1AF0. Not compatible with old motors.
.
Price data
Price Group R04
List Price Show prices
Customer Price Show prices
Metal Factor --3-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (lb) 0.992 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948673959
UPC Not available
Commodity Code 85444290
LKZ_FDB/ CatalogID SINAMICS V90
Product Group 4R71
Group Code R2S3
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 08/03/2016
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;