11/10/2024 3:48:31 PM
Product Catalog
  • Product Catalog
Minimize
6GA72140BB000AA1
Product
Image similar
SIMOCRANE CMS V4.4 SP5 (UP4) Advanced Single + PMO consisting of: WinCC V7.5 SP2 RT 8000; SIMOCRANE CMS V4.4 SP5 (UP4) WinCC Archive 1500 tags V7.5 SP2; PMO V7.5 SP2 basic package
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GA72140BB000AA1
Product Description SIMOCRANE CMS V4.4 SP5 (UP4) Advanced Single + PMO consisting of: WinCC V7.5 SP2 RT 8000; SIMOCRANE CMS V4.4 SP5 (UP4) WinCC Archive 1500 tags V7.5 SP2; PMO V7.5 SP2 basic package
Product family SIMOCRANE CMS Advanced
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A81
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (lb) 1.731 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID CR1
Product Group 9654
Group Code R252
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/18/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-06
eClass 14 27-24-25-06
eClass 6 27-24-20-80
eClass 7.1 27-24-20-80
eClass 8 27-24-20-80
eClass 9 27-24-20-80
eClass 9.1 27-24-20-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;