06/25/2024 9:23:01 PM
Product Catalog
  • Product Catalog
Minimize
6GF35002AP03
Product
starter package MV530 S complete included in the package; SIMATIC MV530 S complete reader resolution 800 x 600 pixels; operating range[mm]: 30..250; installed are: lens with green filter; built-in ring lamp green multi; protective barrel; Ethernet cable Ethernet cable 2x2 M12/RJ45 3 m, mounting plate; power IO data cable 10 m; mounting plate; scope of delivery: 6GF3530-0CD10; 6GF3440-8CA; 6GF3500-8BA21; 6XV1871-5TH30 max. 1 package per customer.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GF35002AP03
Product Description starter package MV530 S complete included in the package; SIMATIC MV530 S complete reader resolution 800 x 600 pixels; operating range[mm]: 30..250; installed are: lens with green filter; built-in ring lamp green multi; protective barrel; Ethernet cable Ethernet cable 2x2 M12/RJ45 3 m, mounting plate; power IO data cable 10 m; mounting plate; scope of delivery: 6GF3530-0CD10; 6GF3440-8CA; 6GF3500-8BA21; 6XV1871-5TH30 max. 1 package per customer.
Product family Starter kits
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 680
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 6.471 lb
Packaging Dimension 0.039 x 0.039 x 0.039
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106026875
UPC Not available
Commodity Code 84719000
LKZ_FDB/ CatalogID ID10.V
Product Group X03Q
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-28-01-03
eClass 14 27-28-01-03
eClass 6 27-28-01-03
eClass 7.1 27-28-01-03
eClass 8 27-28-01-03
eClass 9 27-28-01-03
eClass 9.1 27-28-01-03
ETIM 7 EC002999
ETIM 8 EC002999
ETIM 9 EC002999
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;