11/25/2024 1:40:10 PM
Product Catalog
  • Product Catalog
Minimize
6GF90011BU | 6GF90011BU
Product
Intermediate ring set 0.5 1, 5, 10, 20, 40 mm rings; 31 mm Diameter with C thread for screwing in between lens and camera for pictures in macro range.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GF90011BU | 6GF90011BU
Product Description Intermediate ring set 0.5 1, 5, 10, 20, 40 mm rings; 31 mm Diameter with C thread for screwing in between lens and camera for pictures in macro range.
Product family Lenses
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 701
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.311 lb
Packaging Dimension 0.039 x 0.039 x 0.039
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169135856
UPC 662643211566
Commodity Code 90021900
LKZ_FDB/ CatalogID ID10.V
Product Group 9530
Group Code R322
Country of origin Japan
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-28-04-01
eClass 14 27-28-04-01
eClass 6 27-28-04-01
eClass 7.1 27-28-04-01
eClass 8 27-28-04-01
eClass 9 27-28-04-01
eClass 9.1 27-28-04-01
ETIM 7 EC002998
ETIM 8 EC002998
ETIM 9 EC002998
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;