11/25/2024 1:52:45 PM
Product Catalog
  • Product Catalog
Minimize
6GK11820BB010AA3 | 6GK11820BB010AA3
Product
Image similar
PROFINET IO ASIC, ERTEC 200 (lead-free), 10/100 Mbit/s Industrial Ethernet, ASIC with ARM 946 processor, 2-port switch, PHY integrated, DRY PACK (50 trays) 3500 units
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK11820BB010AA3 | 6GK11820BB010AA3
Product Description PROFINET IO ASIC, ERTEC 200 (lead-free), 10/100 Mbit/s Industrial Ethernet, ASIC with ARM 946 processor, 2-port switch, PHY integrated, DRY PACK (50 trays) 3500 units
Product family ERTEC Enhanced Real-Time Ethernet Controller
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 04/01/2020
Price data
Price Group 702
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (lb) 31.416 lb
Packaging Dimension 17.323 x 21.26 x 14.173
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 3500
Additional Product Information
EAN 4025515081340
UPC 804766289101
Commodity Code 85423990
LKZ_FDB/ CatalogID ST9.76-A
Product Group 4512
Group Code R132
Country of origin Japan
Compliance with the substance restrictions according to RoHS directive Since: 02/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-26-17-04
eClass 14 27-26-17-04
eClass 6 27-26-17-04
eClass 7.1 27-26-17-04
eClass 8 27-26-17-04
eClass 9 27-26-17-04
eClass 9.1 27-26-17-04
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3348
UNSPSC 15 32-10-16-09
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;