11/24/2024 7:11:46 AM
Product Catalog
  • Product Catalog
Minimize
6GK15033CB00 | 6GK15033CB00
Product
Image similar
PROFIBUS OLM/G12 V4.0 Optical Link Module with 1 RS 485 and 2 glass FOC interfaces (4 BFOC sockets) for standard Distances up to 2850 m, with signaling contact and measuring output. NO HAZLOC APPROVAL
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK15033CB00 | 6GK15033CB00
Product Description PROFIBUS OLM/G12 V4.0 Optical Link Module with 1 RS 485 and 2 glass FOC interfaces (4 BFOC sockets) for standard Distances up to 2850 m, with signaling contact and measuring output. NO HAZLOC APPROVAL
Product family OLM optical link module
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 676
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.915 lb
Packaging Dimension 1.555 x 2.933 x 4.409
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169852531
UPC 662643424492
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2449
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-32
eClass 14 19-17-01-32
eClass 6 19-17-01-90
eClass 7.1 19-17-01-14
eClass 8 19-17-01-14
eClass 9 19-17-01-14
eClass 9.1 19-17-01-14
ETIM 7 EC001467
ETIM 8 EC001467
ETIM 9 EC001467
UNSPSC 15 43-20-15-44
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;