11/28/2024 2:38:36 AM
Product Catalog
  • Product Catalog
Minimize
6GK17041BW160AA0
Product
Image similar
SOFTNET-IE S7 Extended V16, Software for S7,S5-comp. comm. OPC; PG/OP comm., config. SW up to 255 connections (S7) or 512 connections (S7-1200/S7-1500) Floating License runtime software, software and electr. manual on DVD; License key on a USB stick; Class A; 2 languages (de, en) for Windows 7 SP1 Prof./Ent./Ult. (64 bit); Windows® 10 Pro/Ent. (all 64-bit) Ver. 1809, 1903; Windows® Server 2012 R2 Update (Standard edition); Windows® Server 2016 (Standard edition, data center); Windows® Server 2019 (Standard edition, Enterprise)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK17041BW160AA0
Product Description SOFTNET-IE S7 Extended V16, Software for S7,S5-comp. comm. OPC; PG/OP comm., config. SW up to 255 connections (S7) or 512 connections (S7-1200/S7-1500) Floating License runtime software, software and electr. manual on DVD; License key on a USB stick; Class A; 2 languages (de, en) for Windows 7 SP1 Prof./Ent./Ult. (64 bit); Windows® 10 Pro/Ent. (all 64-bit) Ver. 1809, 1903; Windows® Server 2012 R2 Update (Standard edition); Windows® Server 2016 (Standard edition, data center); Windows® Server 2019 (Standard edition, Enterprise)
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 660
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.586 lb
Packaging Dimension 7.362 x 9.252 x 0.827
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID IK
Product Group 2419
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-04
eClass 14 27-24-25-04
eClass 6 27-24-25-04
eClass 7.1 27-24-25-04
eClass 8 27-24-25-04
eClass 9 27-24-25-04
eClass 9.1 27-24-25-04
ETIM 7 EC002537
ETIM 8 EC002537
ETIM 9 EC002537
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;