Industrial Ethernet SOFTNET S7 Software Update Service for 1 year with automatic Extension requirement: Current software version.
Notes
Additional Information:Go for the download (OSD) - Save costs and CO2!
Article Number (Market Facing Number) |
6GK17041CW003AL0 | 6GK17041CW003AL0 |
Product Description |
Industrial Ethernet SOFTNET S7 Software Update Service for 1 year with automatic Extension requirement: Current software version.
|
Product family |
SOFTNET for Industrial Ethernet |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
Additional Information:Go for the download (OSD) - Save costs and CO2!
|
Price Group |
660 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
0.024 lb |
Packaging Dimension |
0.039 x 0.039 x 0.039 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Type |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
662643190984 |
Commodity Code |
49119900 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2419 |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-25-04 |
eClass |
14 |
27-24-25-04 |
eClass |
6 |
27-24-25-04 |
eClass |
7.1 |
27-24-25-04 |
eClass |
8 |
27-24-25-04 |
eClass |
9 |
27-24-25-04 |
eClass |
9.1 |
27-24-25-04 |
ETIM |
7 |
EC002537 |
ETIM |
8 |
EC002537 |
ETIM |
9 |
EC002537 |
IDEA |
4 |
7150 |
UNSPSC |
15 |
43-23-36-03 |
|
Please follow the below links to get further information about the product:
|
|
|