SIMATIC NET SOFTNET-IE S7 LEAN V14; software for S7,S5-compatible communication.,OPC PG/OP communication,configuration software,up to 8 connections floating license; R-SW, software + electronic manual on DVD; license key on USB stick; class A; 2 languages (de,en); for 32/64 bit: Win 7 SP1 Prof/Ult, 64-bit: Win 8.1 Pro; Windows 10 Server 2008 R2 SP1, 2012 R2 CP1612 (no Win 8.1, Win 10, Server 2012, R2).
Notes
Article Number (Market Facing Number) |
6GK17041LW140AA0 | 6GK17041LW140AA0 |
Product Description |
SIMATIC NET SOFTNET-IE S7 LEAN V14; software for S7,S5-compatible communication.,OPC PG/OP communication,configuration software,up to 8 connections floating license; R-SW, software + electronic manual on DVD; license key on USB stick; class A; 2 languages (de,en); for 32/64 bit: Win 7 SP1 Prof/Ult, 64-bit: Win 8.1 Pro; Windows 10 Server 2008 R2 SP1, 2012 R2 CP1612 (no Win 8.1, Win 10, Server 2012, R2).
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 10/01/2024 |
Notes |
|
Successor |
6GK1704-1LW16-0AA0 |
Replacement Description |
SIMATIC NET SOFTNET-IE S7 LEAN V16; software for S7,S5-compatible communication.,OPC PG/OP communication,configuration software,up to 8 connections floating license; R-SW, software + electronic manual on DVD; license key on USB stick; class A; 2 languages (de,en); for Windows 7 SP1 Professional/Enterprise/Ultimat e (64 bit); Windows® 10 Professional/Enterprise (all 64 bit) version 1809, 1903; Windows® Server 2012 R2 Update (Standard Edition); Windows® Server 2016 (Standard Edition, Datacenter); Windows® Server 2019 (Standard Edition,(*) |
Price Group |
660 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 9X9999 / AL : 9X9999 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
0.664 lb |
Packaging Dimension |
7.362 x 9.252 x 0.827 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Type |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766355707 |
Commodity Code |
85234910 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
X0AI |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|