06/09/2024 1:10:26 AM
Product Catalog
  • Product Catalog
Minimize
6GK17061NW140AC0
Product
Image similar
SIMATIC NET IE SNMP OPC server Power Pack V14; expansion from SNMP OPC server Basic to Extended; floating license license key on USB stick class A; 2 languages (de, en) for 32/64 bit: Win 7 SP1 Prof/Ult, 64-bit: Win 8.1 Pro; Windows 10, Server 2008 R2 SP1, 2012 R2 For CP 1613/ CP 1623 For CP 1612 (no Win 8, Windows 10 Server 2012).
Notes
A successor is available for this product
6GK1706-1NW16-0AC0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK17061NW140AC0
Product Description SIMATIC NET IE SNMP OPC server Power Pack V14; expansion from SNMP OPC server Basic to Extended; floating license license key on USB stick class A; 2 languages (de, en) for 32/64 bit: Win 7 SP1 Prof/Ult, 64-bit: Win 8.1 Pro; Windows 10, Server 2008 R2 SP1, 2012 R2 For CP 1613/ CP 1623 For CP 1612 (no Win 8, Windows 10 Server 2012).
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 12/15/2023
Notes
A successor is available for this product
6GK1706-1NW16-0AC0 Compare Products
Successor information
Successor 6GK1706-1NW16-0AC0
Replacement Description SIMATIC NET IE SNMP OPC server Power Pack V16; expansion from SNMP OPC server Basic to Extended; floating license license key on USB stick class A; 2 languages (de, en) for Windows 7 SP1 Professional/Enterprise/Ultimat e (64 bit); Windows® 10 Professional/Enterprise (all 64 bit) version 1809, 1903; Windows® Server 2012 R2 Update (Standard Edition); Windows® Server 2016 (Standard Edition, Datacenter); Windows® Server 2019 (Standard Edition, Enterprise) .
Price data
Price Group 660
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.443 lb
Packaging Dimension 7.362 x 9.252 x 0.827
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85235190
LKZ_FDB/ CatalogID IK
Product Group 2419
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-04
eClass 14 27-24-25-04
eClass 6 27-24-25-04
eClass 7.1 27-24-25-04
eClass 8 27-24-25-04
eClass 9 27-24-25-04
eClass 9.1 27-24-25-04
ETIM 7 EC002537
ETIM 8 EC002537
ETIM 9 EC002537
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
;