11/27/2024 8:34:31 PM
Product Catalog
  • Product Catalog
Minimize
6GK17135DB003AE1 | 6GK17135DB003AE1
Product
Image similar
PROFIBUS-DP-5613 upgrade for V6.0. V6.1, V6.2 and Edition 2005, Software for S7 communication, incl. PG, FDL OPC Server and NCM PC; Single License for 1 installation of runtime software, software and electr. manual on CD-ROM, License key on USB stick, Class A 2 languages (de, en) for max. 4 CP 5613/ CP 5614, EL/FO.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK17135DB003AE1 | 6GK17135DB003AE1
Product Description PROFIBUS-DP-5613 upgrade for V6.0. V6.1, V6.2 and Edition 2005, Software for S7 communication, incl. PG, FDL OPC Server and NCM PC; Single License for 1 installation of runtime software, software and electr. manual on CD-ROM, License key on USB stick, Class A 2 languages (de, en) for max. 4 CP 5613/ CP 5614, EL/FO.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 660
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 1.149 lb
Packaging Dimension 7.559 x 9.528 x 0.945
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169178372
UPC 040892551709
Commodity Code 85234920
LKZ_FDB/ CatalogID IK
Product Group 2419
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-04
eClass 14 27-24-25-04
eClass 6 27-24-25-04
eClass 7.1 27-24-25-04
eClass 8 27-24-25-04
eClass 9 27-24-25-04
eClass 9.1 27-24-25-04
ETIM 7 EC002537
ETIM 8 EC002537
ETIM 9 EC002537
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;