11/23/2024 7:39:10 AM
Product Catalog
  • Product Catalog
Minimize
6GK17135FB713AA0 | 6GK17135FB713AA0
Product
Image similar
PROFIBUS FMS-5613/2008 Software for FMS, incl. PG, FDL, OPC Server and NCM PC; Single License for 1 Installation of runtime software, software and electr. manual on CD-ROM, License key on USB stick, Class A 2 languages (de, en); for 32-bit Windows XP Professional, Windows Vista Ultimate/Business, Windows 2003/2008 Server; for CP 5613/CP 5614, EL/FO.
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK17135FB713AA0 | 6GK17135FB713AA0
Product Description PROFIBUS FMS-5613/2008 Software for FMS, incl. PG, FDL, OPC Server and NCM PC; Single License for 1 Installation of runtime software, software and electr. manual on CD-ROM, License key on USB stick, Class A 2 languages (de, en); for 32-bit Windows XP Professional, Windows Vista Ultimate/Business, Windows 2003/2008 Server; for CP 5613/CP 5614, EL/FO.
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 12/09/2022
Notes
Product was deleted without replacement
.
Price data
Price Group 660
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.688 lb
Packaging Dimension 7.441 x 9.488 x 1.102
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Type 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169188456
UPC 662643351217
Commodity Code 85234910
LKZ_FDB/ CatalogID IK
Product Group 2419
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;