11/23/2024 12:32:31 PM
Product Catalog
  • Product Catalog
Minimize
6GK17160HB130AC0 | 6GK17160HB130AC0
Product
Image similar
Power Pack HARDNET-IE S7-REDCONNECT V13; for Expansion HARDNET-IE S7 V13; to HARDNET-IE S7-REDCONNECT; Single License for 1 installation; License key on USB stick Class A; 2 languages (de, en); for 32/64-bit: Windows 7 Prof./Ultimate, 64 bit: Windows 8 Pro; Windows 10; Server 2008 R2, Server 2012 for max. 4 CP 1613 A2, CP 1623, CP 1628.
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK17160HB130AC0 | 6GK17160HB130AC0
Product Description Power Pack HARDNET-IE S7-REDCONNECT V13; for Expansion HARDNET-IE S7 V13; to HARDNET-IE S7-REDCONNECT; Single License for 1 installation; License key on USB stick Class A; 2 languages (de, en); for 32/64-bit: Windows 7 Prof./Ultimate, 64 bit: Windows 8 Pro; Windows 10; Server 2008 R2, Server 2012 for max. 4 CP 1613 A2, CP 1623, CP 1628.
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 10/01/2022
Notes
Product was deleted without replacement
.
Price data
Price Group 657
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9X9999 / AL : 9X9999
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.443 lb
Packaging Dimension 7.362 x 9.252 x 0.827
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622269206
UPC Not available
Commodity Code 85235190
LKZ_FDB/ CatalogID IK-E
Product Group X0AI
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;