Powerpack HARDNET-IE S7-REDCONNECT V13; extension HARDNET-IE S7 V13; on HARDNET-IE S7-REDCONNECT; single license for 1 installation of runtime software, software and electronic manual; license key for download; class A; 2 languages (de, en); for 32/64-bit: Windows 7 SP1 Prof./Ultimate, 64-bit: Windows 8.1 Pro, Windows 10; Server 2008 R2 SP1, 2012 R2 max. 4 CP 1613 A2, CP 1623, CP 1628 - - email address required for delivery .
Notes
This product is downloadable only.
Product was deleted without replacement
.
Article Number (Market Facing Number) |
6GK17160HB130AK1 | 6GK17160HB130AK1 |
Product Description |
Powerpack HARDNET-IE S7-REDCONNECT V13; extension HARDNET-IE S7 V13; on HARDNET-IE S7-REDCONNECT; single license for 1 installation of runtime software, software and electronic manual; license key for download; class A; 2 languages (de, en); for 32/64-bit: Windows 7 SP1 Prof./Ultimate, 64-bit: Windows 8.1 Pro, Windows 10; Server 2008 R2 SP1, 2012 R2 max. 4 CP 1613 A2, CP 1623, CP 1628 - - email address required for delivery .
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 10/01/2022 |
Notes |
This product is downloadable only.
Product was deleted without replacement
.
|
Price Group |
657 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 9X9999 / AL : 9X9999 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
0.002 lb |
Packaging Dimension |
0.039 x 0.039 x 0.039 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Type |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622267905 |
UPC |
Not available |
Commodity Code |
Not available |
LKZ_FDB/ CatalogID |
IK-E |
Product Group |
X0AI |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|