11/21/2024 8:25:28 PM
Product Catalog
  • Product Catalog
Minimize
6GK17811TA140AA0 | 6GK17811TA140AA0
Product
SINEMA Server 500 V14 Type of delivery DVD Monitoring for industrial networks incl. PROFINET automatic inventory, determination of topology, continuous diagnostics reporting, statistics, alarms, adaptable device profiles integrable in HMI Web server-Web client architecture license type single Monitorable IP devices 500 Windows Server 2016 Standard, version 1607 (LTSB) Windows 10 (Pro / Enterprise) version 1809 or higher (64 bit) LTSC 1709 1803 64-bit.
Notes
Product is no longer available
Additional Information:See: Http://siemens.com/sinec-nms
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK17811TA140AA0 | 6GK17811TA140AA0
Product Description SINEMA Server 500 V14 Type of delivery DVD Monitoring for industrial networks incl. PROFINET automatic inventory, determination of topology, continuous diagnostics reporting, statistics, alarms, adaptable device profiles integrable in HMI Web server-Web client architecture license type single Monitorable IP devices 500 Windows Server 2016 Standard, version 1607 (LTSB) Windows 10 (Pro / Enterprise) version 1809 or higher (64 bit) LTSC 1709 1803 64-bit.
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 12/09/2022
Notes
Product is no longer available
Additional Information:See: Http://siemens.com/sinec-nms
.
Price data
Price Group 740
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.529 lb
Packaging Dimension 0.039 x 0.039 x 0.039
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Type 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766526466
Commodity Code 85234910
LKZ_FDB/ CatalogID IK
Product Group 4D90
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;