11/24/2024 1:57:40 AM
Product Catalog
  • Product Catalog
Minimize
6GK19000RL000AA0 | 6GK19000RL000AA0
Product
FC FO Termination Kit; for FC LC plug; Assembly case for on-site assembly of FC LC connectors to FC FOC cables.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6GK19000RL000AA0 | 6GK19000RL000AA0
Product Description FC FO Termination Kit; for FC LC plug; Assembly case for on-site assembly of FC LC connectors to FC FOC cables.
Product family FC FO termination kits
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 676
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 3.748 lb
Packaging Dimension 0.039 x 0.039 x 0.039
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169855693
UPC 804766464652
Commodity Code 82060000
LKZ_FDB/ CatalogID IK
Product Group 2452
Group Code R323
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-06-03-07
eClass 14 27-06-03-07
eClass 6 27-06-03-07
eClass 7.1 27-06-03-07
eClass 8 27-06-03-07
eClass 9 27-06-03-07
eClass 9.1 27-06-03-07
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
UNSPSC 15 26-12-16-07
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;