11/22/2024 2:34:43 AM
Product Catalog
  • Product Catalog
Minimize
6GK19000UB400AA0 | 6GK19000UB400AA0
Product
SCALANCE CLP 32 GB removable data storage medium for simple device replacement in case of failure, for recording configuration data or as memory expansion, can be used in the following products with CLP slot
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6GK19000UB400AA0 | 6GK19000UB400AA0
Product Description SCALANCE CLP 32 GB removable data storage medium for simple device replacement in case of failure, for recording configuration data or as memory expansion, can be used in the following products with CLP slot
Product family CLP
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 676
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.060 lb
Packaging Dimension 3.543 x 4.567 x 0.472
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169858328
UPC 195125361195
Commodity Code 85235110
LKZ_FDB/ CatalogID IK
Product Group 2410
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-03-07
eClass 14 27-06-03-07
eClass 6 27-06-03-07
eClass 7.1 27-06-03-07
eClass 8 27-06-03-07
eClass 9 27-06-03-07
eClass 9.1 27-06-03-07
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;