11/22/2024 5:11:37 AM
Product Catalog
  • Product Catalog
Minimize
6GK19000UQ000AA0 | 6GK19000UQ000AA0
Product
SCALANCE CLP EEC 2 GB removable data storage medium with painted printed circuit boards for easy replacement of the devices in case of failure for storing configuration data; can be used in SCALANCE products with CLP slot
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6GK19000UQ000AA0 | 6GK19000UQ000AA0
Product Description SCALANCE CLP EEC 2 GB removable data storage medium with painted printed circuit boards for easy replacement of the devices in case of failure for storing configuration data; can be used in SCALANCE products with CLP slot
Product family CLP
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 676
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.060 lb
Packaging Dimension 3.543 x 4.567 x 0.472
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169857116
UPC 804766807640
Commodity Code 85235110
LKZ_FDB/ CatalogID IK
Product Group 2410
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-06-03-07
eClass 14 27-06-03-07
eClass 6 27-06-03-07
eClass 7.1 27-06-03-07
eClass 8 27-06-03-07
eClass 9 27-06-03-07
eClass 9.1 27-06-03-07
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
IDEA 4 6565
UNSPSC 15 43-20-20-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;