11/24/2024 2:10:22 AM
Product Catalog
  • Product Catalog
Minimize
6GK19010DM302AA5 | 6GK19010DM302AA5
Product
IE M12 panel feedthrough PRO control cabinet bushing to transition from M12 connection (D-coded)- connection method (IP65) on M12 (D-coded)- connection method (IP65); 1 pack=5 units.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6GK19010DM302AA5 | 6GK19010DM302AA5
Product Description IE M12 panel feedthrough PRO control cabinet bushing to transition from M12 connection (D-coded)- connection method (IP65) on M12 (D-coded)- connection method (IP65); 1 pack=5 units.
Product family IE FC M12 plug PRO 2x2 (D-coded)
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 676
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.079 lb
Packaging Dimension 4.291 x 6.299 x 2.244
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 5
Additional Product Information
EAN 4019169854795
UPC 040892995374
Commodity Code 85366990
LKZ_FDB/ CatalogID IK
Product Group 2452
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 12/15/2005
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-44-01-15
eClass 14 27-44-01-15
eClass 6 27-26-07-02
eClass 7.1 27-44-01-02
eClass 8 27-44-01-02
eClass 9 27-44-01-02
eClass 9.1 27-44-01-02
ETIM 7 EC002635
ETIM 8 EC002635
ETIM 9 EC002635
IDEA 4 4690
UNSPSC 15 39-12-14-13
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;