11/25/2024 6:52:10 AM
Product Catalog
  • Product Catalog
Minimize
6GK19011BK000AA1 | 6GK19011BK000AA1
Product
Industrial Ethernet Insert 2FE for modular outlet base module, Interchangeable insert with 2 x 100 Mbit RJ45 interface 1 pack=4 units.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6GK19011BK000AA1 | 6GK19011BK000AA1
Product Description Industrial Ethernet Insert 2FE for modular outlet base module, Interchangeable insert with 2 x 100 Mbit RJ45 interface 1 pack=4 units.
Product family IE FC RJ45 modular outlet
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 676
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.399 lb
Packaging Dimension 3.78 x 5.748 x 2.244
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 4
Additional Product Information
EAN 4019169404860
UPC 040892619454
Commodity Code 85366990
LKZ_FDB/ CatalogID IK
Product Group 2452
Group Code R323
Country of origin Poland
Compliance with the substance restrictions according to RoHS directive Since: 10/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-23
eClass 14 19-17-01-23
eClass 6 19-17-01-90
eClass 7.1 19-17-01-23
eClass 8 19-17-01-23
eClass 9 19-17-01-23
eClass 9.1 19-17-01-23
ETIM 7 EC001134
ETIM 8 EC001134
ETIM 9 EC001134
UNSPSC 15 32-15-17-01
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;