11/23/2024 9:59:26 PM
Product Catalog
  • Product Catalog
Minimize
6GK19011PH00 | 6GK19011PH00
Product
RCoax N-Connect stripping tool, Stripping tool for fast stripping of the RCoax cable in the field.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6GK19011PH00 | 6GK19011PH00
Product Description RCoax N-Connect stripping tool, Stripping tool for fast stripping of the RCoax cable in the field.
Product family IWLAN RCoax cable
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 676
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.485 lb
Packaging Dimension 0.039 x 0.039 x 0.039
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169851169
UPC 662643298086
Commodity Code 82055980
LKZ_FDB/ CatalogID IK
Product Group 2410
Group Code R323
Country of origin Belgium
Compliance with the substance restrictions according to RoHS directive Since: 11/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-06-03-07
eClass 14 27-06-03-07
eClass 6 27-06-03-07
eClass 7.1 27-06-03-07
eClass 8 27-06-03-07
eClass 9 27-06-03-07
eClass 9.1 27-06-03-07
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
UNSPSC 15 43-22-31-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;