11/24/2024 12:02:29 AM
Product Catalog
  • Product Catalog
Minimize
6GK19050AC00 | 6GK19050AC00
Product
PROFIBUS PA SpliTConnect coupler, connecting element for cascading SpliTConnect TAPs for setting up neutral points; 1 pack = 10 units.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6GK19050AC00 | 6GK19050AC00
Product Description PROFIBUS PA SpliTConnect coupler, connecting element for cascading SpliTConnect TAPs for setting up neutral points; 1 pack = 10 units.
Product family SpliTConnect
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 676
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.661 lb
Packaging Dimension 5.276 x 8.071 x 2.047
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 10
Additional Product Information
EAN 4019169400138
UPC 662643226201
Commodity Code 85369010
LKZ_FDB/ CatalogID IK
Product Group 2452
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2005
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-23
eClass 14 19-17-01-23
eClass 6 19-17-01-90
eClass 7.1 19-17-01-23
eClass 8 19-17-01-23
eClass 9 19-17-01-23
eClass 9.1 19-17-01-23
ETIM 7 EC001134
ETIM 8 EC001134
ETIM 9 EC001134
UNSPSC 15 32-15-17-01
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;