11/28/2024 11:53:57 AM
Product Catalog
  • Product Catalog
Minimize
6GK19050DA10 | 6GK19050DA10
Product
Image similar
PROFIBUS ECOFAST terminating plug (ECOFAST Cu); 2x Cu; 4 x 1.5 mm2 Cu Male contact insert, Integrated terminating resistors 1 pack = 1 unit.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6GK19050DA10 | 6GK19050DA10
Product Description PROFIBUS ECOFAST terminating plug (ECOFAST Cu); 2x Cu; 4 x 1.5 mm2 Cu Male contact insert, Integrated terminating resistors 1 pack = 1 unit.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 676
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.088 lb
Packaging Dimension 2.992 x 5.079 x 1.772
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169402323
UPC 662643163605
Commodity Code 85366990
LKZ_FDB/ CatalogID IK
Product Group 2452
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-44-01-13
eClass 14 27-44-01-13
eClass 6 27-26-07-03
eClass 7.1 27-44-01-01
eClass 8 27-44-01-01
eClass 9 27-44-01-01
eClass 9.1 27-44-01-01
ETIM 7 EC002636
ETIM 8 EC002636
ETIM 9 EC002636
IDEA 4 4690
UNSPSC 15 39-12-14-62
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;