11/28/2024 11:33:42 AM
Product Catalog
  • Product Catalog
Minimize
6GK19050EB106AA0 | 6GK19050EB106AA0
Product
PROFIBUS FC M12 Cable connector PRO, M12 plug-in connector with rugged metal enclosure and FC connection system, with axial cable outlet, for use with ET 200 PRO, female contact insert (B-coded) 1 pack = 1 unit.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6GK19050EB106AA0 | 6GK19050EB106AA0
Product Description PROFIBUS FC M12 Cable connector PRO, M12 plug-in connector with rugged metal enclosure and FC connection system, with axial cable outlet, for use with ET 200 PRO, female contact insert (B-coded) 1 pack = 1 unit.
Product family PROFIBUS M12 and 7/8" connecting cable/connector
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 676
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.088 lb
Packaging Dimension 3.425 x 5.276 x 0.984
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169855464
UPC 804766253485
Commodity Code 85366990
LKZ_FDB/ CatalogID IK
Product Group 2452
Group Code R323
Country of origin Poland
Compliance with the substance restrictions according to RoHS directive Since: 07/30/2008
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-44-01-15
eClass 14 27-44-01-15
eClass 6 27-26-07-02
eClass 7.1 27-44-01-02
eClass 8 27-44-01-02
eClass 9 27-44-01-02
eClass 9.1 27-44-01-02
ETIM 7 EC002635
ETIM 8 EC002635
ETIM 9 EC002635
IDEA 4 4690
UNSPSC 15 39-12-14-13
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;