11/21/2024 9:12:52 PM
Product Catalog
  • Product Catalog
Minimize
6GK19056PA10 | 6GK19056PA10
Product
PROFIBUS Plastic Fiber Optic, Stripping Tool Set V2 Tool set consisting of 1 unit cable knife for removing the protective jacket of the plastic FO standard cable and 1 unit circular cutter for removing the core sheath .
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6GK19056PA10 | 6GK19056PA10
Product Description PROFIBUS Plastic Fiber Optic, Stripping Tool Set V2 Tool set consisting of 1 unit cable knife for removing the protective jacket of the plastic FO standard cable and 1 unit circular cutter for removing the core sheath .
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 676
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.534 lb
Packaging Dimension 5.276 x 6.102 x 1.969
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 2
Additional Product Information
EAN 4019169402446
UPC 662643225167
Commodity Code 82060000
LKZ_FDB/ CatalogID IK
Product Group 2452
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-06-03-07
eClass 14 27-06-03-07
eClass 6 27-06-03-07
eClass 7.1 27-06-03-07
eClass 8 27-06-03-07
eClass 9 27-06-03-07
eClass 9.1 27-06-03-07
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
UNSPSC 15 26-12-16-30
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;