11/25/2024 3:28:22 AM
Product Catalog
  • Product Catalog
Minimize
6GK50050BA001CA3 | 6GK50050BA001CA3
Product
- - spare part - - SCALANCE X005TS, IE entry level switch unmanaged 5x 10/100 Mbps RJ45 ports, LED diagnostics, IP30, 24 V DC power supply, PROFINET-compliant securing collars, extended temperature range -40 °C...+75 °C, E1 approval (EN50155), manual available as a download .
Notes
A successor is available for this product
6GK5005-0BA10-1CA3 Compare Products
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK50050BA001CA3 | 6GK50050BA001CA3
Product Description - - spare part - - SCALANCE X005TS, IE entry level switch unmanaged 5x 10/100 Mbps RJ45 ports, LED diagnostics, IP30, 24 V DC power supply, PROFINET-compliant securing collars, extended temperature range -40 °C...+75 °C, E1 approval (EN50155), manual available as a download .
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 03/17/2020
Notes
A successor is available for this product
6GK5005-0BA10-1CA3 Compare Products
.
.
Successor information
Successor 6GK5005-0BA10-1CA3
Replacement Description SCALANCE X005EEC, IE entry Level switch unmanaged 5x 10/100 Mbit/s RJ45 ports, LED diagnostics, IP30, 24 V DC power supply, PROFINET-compliant securing collars, Extended temperature range -40 °C...+75 °C, E1 approval Manual available as a download .
Price data
Price Group 657
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 1.797 lb
Packaging Dimension 7.559 x 9.764 x 5.669
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169853354
UPC 040892975253
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-E
Product Group X0AG
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 10/01/2008
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;