SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK50080BA101AB2 | 6GK50080BA101AB2
Product
Image similar
SCALANCE XB008 Unmanaged Industrial Ethernet Switch for 10/100 Mbit/s; for setting up small star and line topologies; LED diagnostics, IP20, 24 V AC/DC power supply, with 8x 10/100 Mbit/s twisted pair ports with RJ45 sockets; Manual available as a download .
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 6GK50080BA101AB2 | 6GK50080BA101AB2
Product Description SCALANCE XB008 Unmanaged Industrial Ethernet Switch for 10/100 Mbit/s; for setting up small star and line topologies; LED diagnostics, IP20, 24 V AC/DC power supply, with 8x 10/100 Mbit/s twisted pair ports with RJ45 sockets; Manual available as a download .
Product family SCALANCE XB-000 unmanaged
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 776
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.595 lb
Packaging Dimension 1.378 x 4.843 x 5.787
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622598368
UPC 804766709593
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2436
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
Buy product
Quantity 1 Piece
Frequently bought together:
3RB30261QB0 | 3RB30261QB0
Overload relay 6...25 A Electronic For motor protection Size S0, Class 10E Contactor mounting Main circuit: Screw Auxiliary circuit: Screw Manual-Automatic-Reset
3RT20161FB41 | 3RT20161FB41
power contactor, AC-3e/AC-3, 9 A, 4 kW / 400 V, 3-pole, 24 V DC, with integrated diode, auxiliary contacts: 1 NO, screw terminal, size: S00
3RT29161LM00 | 3RT29161LM00
surge suppressor, suppression diode with LED, 24-70 V DC, for contactors 3RT2.1 and auxiliary contactors 3RH2
3RT29261CD00 | 3RT29261CD00
surge suppressor, RC element, 127-240 V AC, 50/60 Hz, 150-250 V DC, for contactors 3RT2.2
3RU21364JB1 | 3RU21364JB1
Overload relay 54...65 A Thermal For motor protection Size S2, Class 10 Stand-alone installation Main circuit: Screw Auxiliary circuit: Screw Manual-Automatic-Reset
;