11/23/2024 9:39:33 PM
Product Catalog
  • Product Catalog
Minimize
6GK51160BA002AC2 | 6GK51160BA002AC2
Product
SCALANCE XC116, Unmanaged IE switch, 16x 10/100 Mbit/s RJ45 ports, LED diagnostics, error-signaling contact with set pushbutton, redundant power supply Manual available as a download .
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK51160BA002AC2 | 6GK51160BA002AC2
Product Description SCALANCE XC116, Unmanaged IE switch, 16x 10/100 Mbit/s RJ45 ports, LED diagnostics, error-signaling contact with set pushbutton, redundant power supply Manual available as a download .
Product family SCALANCE XC-100 unmanaged
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 939
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 2.081 lb
Packaging Dimension 2.362 x 4.882 x 4.921
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622311981
UPC 804766320217
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2423
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;