SCALANCE X202-2P IRT PRO, Managed IE IRT switch, Degree of protection IP65/67, 2x 10/100 Mbps push pull RJ45 ports, 2x 100 Mbps push-pull SCRJ port; Error signaling contact with set button, power supply (load/encoder), PROFINET IO device; network management, Redundancy Manager integrated, including electronic manual on CD-ROM, C-PLUG optional
Article Number (Market Facing Number) |
6GK52022JR102BA6 |
Product Description |
SCALANCE X202-2P IRT PRO, Managed IE IRT switch, Degree of protection IP65/67, 2x 10/100 Mbps push pull RJ45 ports, 2x 100 Mbps push-pull SCRJ port; Error signaling contact with set button, power supply (load/encoder), PROFINET IO device; network management, Redundancy Manager integrated, including electronic manual on CD-ROM, C-PLUG optional
|
Product family |
SCALANCE X-200IRT PRO managed |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
778 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
2.701 lb |
Packaging Dimension |
2.953 x 2.874 x 4.921 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622783771 |
UPC |
Not available |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2424 |
Group Code |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 09/30/2007 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-17-01-30 |
eClass |
14 |
19-17-01-30 |
eClass |
6 |
19-17-01-06 |
eClass |
7.1 |
19-17-01-06 |
eClass |
8 |
19-17-01-06 |
eClass |
9 |
19-17-01-06 |
eClass |
9.1 |
19-17-01-06 |
ETIM |
7 |
EC000734 |
ETIM |
8 |
EC000734 |
ETIM |
9 |
EC000734 |
IDEA |
4 |
5208 |
UNSPSC |
15 |
39-12-22-14 |
|
Please follow the below links to get further information about the product:
|
|
|