11/21/2024 3:00:54 PM
Product Catalog
  • Product Catalog
Minimize
6GK52040BA002BA3 | 6GK52040BA002BA3
Product
- - spare part - - SCALANCE X204IRT, managed IE IRT switch, 4x 10/100 Mbps RJ45 ports, error signaling contact with set pushbutton, redundant power supply, PROFINET IO device, network management, redundancy manager integrated, including electronic manual on CD-ROM, C-PLUG optional.
Notes
A successor is available for this product
6GK5204-0BA10-2BA3 Compare Products
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK52040BA002BA3 | 6GK52040BA002BA3
Product Description - - spare part - - SCALANCE X204IRT, managed IE IRT switch, 4x 10/100 Mbps RJ45 ports, error signaling contact with set pushbutton, redundant power supply, PROFINET IO device, network management, redundancy manager integrated, including electronic manual on CD-ROM, C-PLUG optional.
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01/24/2023
Notes
A successor is available for this product
6GK5204-0BA10-2BA3 Compare Products
.
.
Successor information
Successor 6GK5204-0BA10-2BA3
Replacement Description SCALANCE X204IRT, managed IE IRT switch, 4x 10/100 Mbps RJ45 ports, error signaling contact with set button, redundant power supply, PROFINET IO device, network management, Redundancy Manager integrated, incl. electron. manual on CD-ROM, C-PLUG optional
Price data
Price Group 660
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 2.222 lb
Packaging Dimension 7.598 x 9.921 x 5.512
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169134415
UPC 662643298635
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group X0AG
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;