- - spare part - - SCALANCE X204IRT PRO, managed IE IRT switch with degree of protection IP65/67, 4x 10/100 Mbps push-pull RJ45 ports, error signaling contact with set pushbutton; power supply (load/encoder); PROFINET IO device, network management, redundancy manager integrated, including electronic manual on CD-ROM, C-PLUG optional.
Notes
Article Number (Market Facing Number) |
6GK52040JA002BA6 | 6GK52040JA002BA6 |
Product Description |
- - spare part - - SCALANCE X204IRT PRO, managed IE IRT switch with degree of protection IP65/67, 4x 10/100 Mbps push-pull RJ45 ports, error signaling contact with set pushbutton; power supply (load/encoder); PROFINET IO device, network management, redundancy manager integrated, including electronic manual on CD-ROM, C-PLUG optional.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 11/09/2023 |
Notes |
.
.
|
Successor |
6GK5204-0JA10-2BA6 |
Replacement Description |
SCALANCE X204IRT PRO, managed IE IRT switch with degree of protection IP65/67, 4x 10/100 Mbps push-pull RJ45 ports, error signaling contact with set button; power supply (load/encoder); PROFINET IO device, network management, Redundancy Manager integrated, including electronic manual on CD-ROM, C-PLUG optional |
Price Group |
660 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
2.681 lb |
Packaging Dimension |
3.15 x 4.291 x 4.606 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169161367 |
UPC |
662643425017 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
X0AG |
Group Code |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 09/30/2007 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|