11/25/2024 2:45:26 AM
Product Catalog
  • Product Catalog
Minimize
6GK52061BC102AA3 | 6GK52061BC102AA3
Product
- - spare part - - SCALANCE X206-1LD, managed IE switch, 6x 10/100 Mbps RJ45 ports, 1x 100 Mbps single-mode BFOC, error signaling contact with set pushbutton, redundant power supply, PROFINET IO device, network management, redundancy manager integrated, including electronic manual on CD-ROM, C-PLUG optional.
Notes
Additional Information:Successor is SCALANCE XC206-2SFP (6GK5206-2BS00-2AC2)
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK52061BC102AA3 | 6GK52061BC102AA3
Product Description - - spare part - - SCALANCE X206-1LD, managed IE switch, 6x 10/100 Mbps RJ45 ports, 1x 100 Mbps single-mode BFOC, error signaling contact with set pushbutton, redundant power supply, PROFINET IO device, network management, redundancy manager integrated, including electronic manual on CD-ROM, C-PLUG optional.
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2021
Notes
Additional Information:Successor is SCALANCE XC206-2SFP (6GK5206-2BS00-2AC2)
.
.
Price data
Price Group 657
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 2.216 lb
Packaging Dimension 7.48 x 10.00 x 5.551
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169147095
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-E
Product Group X0AG
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;