SCALANCE XC206-2G PoE Manageable Layer 2 IE PoE Switch; IEC 62443-4-2 certified 6x 10/100/1000 Mbps RJ45 PoE ports acc. to IEEE802.3at ; 2 ports of which according to IEEE802.3bt; 2x 1,000, 10,000 Mbps SFP+; PoE support for 24 V DC Infeed; 120 W PoE power can be distributed among all PoE ports; 1x console port; diagnostics LED; redundant power supply; temperature range -40 °C to +60 °C; mounting on DIN rail/S7 mounting rail /wall; redundancy functions; Office features (RSTP, VLAN,.. .); PROFINET device; Ethernet/IP-compliant; C-PLUG slot; IEEE 1588v2PTP
Article Number (Market Facing Number) |
6GK52062RS002AC2 | 6GK52062RS002AC2 |
Product Description |
SCALANCE XC206-2G PoE Manageable Layer 2 IE PoE Switch; IEC 62443-4-2 certified 6x 10/100/1000 Mbps RJ45 PoE ports acc. to IEEE802.3at ; 2 ports of which according to IEEE802.3bt; 2x 1,000, 10,000 Mbps SFP+; PoE support for 24 V DC Infeed; 120 W PoE power can be distributed among all PoE ports; 1x console port; diagnostics LED; redundant power supply; temperature range -40 °C to +60 °C; mounting on DIN rail/S7 mounting rail /wall; redundancy functions; Office features (RSTP, VLAN,.. .); PROFINET device; Ethernet/IP-compliant; C-PLUG slot; IEEE 1588v2PTP
|
Product family |
SCALANCE XC-200 managed |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
774 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
25 Day/Days |
Net Weight (lb) |
1.146 lb |
Packaging Dimension |
2.362 x 4.921 x 5.787 |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622706237 |
UPC |
195125102828 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
4D83 |
Group Code |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-17-01-30 |
eClass |
14 |
19-17-01-30 |
eClass |
6 |
19-17-01-06 |
eClass |
7.1 |
19-17-01-06 |
eClass |
8 |
19-17-01-06 |
eClass |
9 |
19-17-01-06 |
eClass |
9.1 |
19-17-01-06 |
ETIM |
7 |
EC000734 |
ETIM |
8 |
EC000734 |
ETIM |
9 |
EC000734 |
IDEA |
4 |
5208 |
UNSPSC |
15 |
39-12-22-14 |
|
Please follow the below links to get further information about the product:
|
|
|