SCALANCE XC206-2G PoE EEC Manage- able Layer 2 IE PoE Switch; IEC 62443-4-2 certified; 6x 10/100/1000 Mbps RJ45 PoE ports acc. to IEEE802.3at; 2 ports of which according to IEEE802.3bt; 2x 1,000, 10,000 Mbps SFP+; PoE support for 54 V DC infeed; 240 W PoE power; can be distributed among all PoE ports; 1 x console port; diagnostics LED, redundant power supply; Temp. range -40 °C to +60 °C; mounting DIN rail/S7 mounting rail/wall; redundancy functions; Office Features (RSTP, VLAN,..); Painted printed circuit boards; PROFINET device; Ethernet/(*)
Article Number (Market Facing Number) |
6GK52062RS005FC2 | 6GK52062RS005FC2 |
Product Description |
SCALANCE XC206-2G PoE EEC Manage- able Layer 2 IE PoE Switch; IEC 62443-4-2 certified; 6x 10/100/1000 Mbps RJ45 PoE ports acc. to IEEE802.3at; 2 ports of which according to IEEE802.3bt; 2x 1,000, 10,000 Mbps SFP+; PoE support for 54 V DC infeed; 240 W PoE power; can be distributed among all PoE ports; 1 x console port; diagnostics LED, redundant power supply; Temp. range -40 °C to +60 °C; mounting DIN rail/S7 mounting rail/wall; redundancy functions; Office Features (RSTP, VLAN,..); Painted printed circuit boards; PROFINET device; Ethernet/(*)
|
Product family |
SCALANCE XC-200EEC managed |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
774 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
1.761 lb |
Packaging Dimension |
2.362 x 4.882 x 4.921 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622840399 |
UPC |
195125265554 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
4D83 |
Group Code |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-17-01-30 |
eClass |
14 |
19-17-01-30 |
eClass |
6 |
19-17-01-06 |
eClass |
7.1 |
19-17-01-06 |
eClass |
8 |
19-17-01-06 |
eClass |
9 |
19-17-01-06 |
eClass |
9.1 |
19-17-01-06 |
ETIM |
7 |
EC000734 |
ETIM |
8 |
EC000734 |
ETIM |
9 |
EC000734 |
IDEA |
4 |
5208 |
UNSPSC |
15 |
39-12-22-14 |
|
Please follow the below links to get further information about the product:
|
|
|