SCALANCE X216, managed IE switch, 16x 10/100 Mbit/s RJ45 ports, LED diagnostics, error-signaling contact with set pushbutton, redundant power supply, PROFINET IO device, network management, redundancy manager integrated, incl. electron. manual on CD-ROM, C-PLUG optional.
Notes
Additional Information:Successor is SCALANCE XC216 (6GK5216-0BA00-2AC2)
Article Number (Market Facing Number) |
6GK52160BA002AA3 | 6GK52160BA002AA3 |
Product Description |
SCALANCE X216, managed IE switch, 16x 10/100 Mbit/s RJ45 ports, LED diagnostics, error-signaling contact with set pushbutton, redundant power supply, PROFINET IO device, network management, redundancy manager integrated, incl. electron. manual on CD-ROM, C-PLUG optional.
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 10/01/2019 |
Notes |
Additional Information:Successor is SCALANCE XC216 (6GK5216-0BA00-2AC2)
|
Successor |
6GK5216-0BA00-2AC2 |
Replacement Description |
Not available |
Price Group |
657 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
3.292 lb |
Packaging Dimension |
5.512 x 4.921 x 5.906 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169148474 |
UPC |
662643425079 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK-A |
Product Group |
2424 |
Group Code |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 03/19/2007 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-17-01-30 |
eClass |
14 |
19-17-01-30 |
eClass |
6 |
19-17-01-06 |
eClass |
7.1 |
19-17-01-06 |
eClass |
8 |
19-17-01-06 |
eClass |
9 |
19-17-01-06 |
eClass |
9.1 |
19-17-01-06 |
ETIM |
7 |
EC000734 |
ETIM |
8 |
EC000734 |
ETIM |
9 |
EC000734 |
IDEA |
4 |
5208 |
UNSPSC |
15 |
39-12-22-14 |
|
Please follow the below links to get further information about the product:
|
|
|