SCALANCE X308-2, managed plus IE switch, 2x 1000 Mbit/s MM SC 1x 10/100/1000 Mbit/s and 7x 10/100 Mbit/s RJ45 ports, LED diagnostics, error signaling contact with select/set pushbutton, PROFINET IO device, network management, integrated redundancy manager, office features (RSTP, VLAN, IGMP,..) C-PLUG in scope of supply.
Notes
Additional Information:The XC/XCM-300 portfolio is available as successor
Article Number (Market Facing Number) |
6GK53082FL102AA3 | 6GK53082FL102AA3 |
Product Description |
SCALANCE X308-2, managed plus IE switch, 2x 1000 Mbit/s MM SC 1x 10/100/1000 Mbit/s and 7x 10/100 Mbit/s RJ45 ports, LED diagnostics, error signaling contact with select/set pushbutton, PROFINET IO device, network management, integrated redundancy manager, office features (RSTP, VLAN, IGMP,..) C-PLUG in scope of supply.
|
Product family |
SCALANCE X-300 managed |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 12/30/2023 |
Notes |
Additional Information:The XC/XCM-300 portfolio is available as successor
|
Price Group |
778 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
3.241 lb |
Packaging Dimension |
4.724 x 4.843 x 4.921 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622157442 |
UPC |
887621775797 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2425 |
Group Code |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 10/01/2008 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-17-01-30 |
eClass |
14 |
19-17-01-30 |
eClass |
6 |
19-17-01-06 |
eClass |
7.1 |
19-17-01-06 |
eClass |
8 |
19-17-01-06 |
eClass |
9 |
19-17-01-06 |
eClass |
9.1 |
19-17-01-06 |
ETIM |
7 |
EC000734 |
ETIM |
8 |
EC000734 |
ETIM |
9 |
EC000734 |
IDEA |
4 |
5208 |
UNSPSC |
15 |
39-12-22-14 |
|
Please follow the below links to get further information about the product:
|
|
|