11/25/2024 2:32:24 AM
Product Catalog
  • Product Catalog
Minimize
6GK53082FM102AA3 | 6GK53082FM102AA3
Product
Image similar
SCALANCE X308-2LD, managed plus IE switch, 2x 1000 Mbit/s SM SC, 1x 10/100/1000 Mbit/s, 7x 10/100 Mbit/s RJ45 ports, LED diagnostics, error signaling contact with select/set pushbutton, PROFINET IO device, network management, integrated redundancy manager, office features (RSTP, VLAN, IGMP,..) C-PLUG in scope of supply.
Notes
Additional Information:The XC/XCM-300 portfolio is available as successor. SIOS ID 109755042
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK53082FM102AA3 | 6GK53082FM102AA3
Product Description SCALANCE X308-2LD, managed plus IE switch, 2x 1000 Mbit/s SM SC, 1x 10/100/1000 Mbit/s, 7x 10/100 Mbit/s RJ45 ports, LED diagnostics, error signaling contact with select/set pushbutton, PROFINET IO device, network management, integrated redundancy manager, office features (RSTP, VLAN, IGMP,..) C-PLUG in scope of supply.
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 12/30/2023
Notes
Additional Information:The XC/XCM-300 portfolio is available as successor. SIOS ID 109755042
Price data
Price Group 778
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 3.219 lb
Packaging Dimension 7.087 x 4.843 x 4.921
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622165348
UPC 887621781347
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2425
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 10/01/2008
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;