- - spare part - - SCALANCE X308-2M PoE; managed IE switch, compact; 4x 10/100/1000 Mbps for RJ45 ports electrical with PoE; 2x 100/1000 Mbps for 2-port media modules, electrical or optical; LED diagnostics, error signaling contact with select/set button, PROFINET IO device, network management, integrated redundancy manager, office features (RSTP, VLAN, IGMP,..) C-PLUG in scope of supply.
Notes
Article Number (Market Facing Number) |
6GK53082QG002AA2 | 6GK53082QG002AA2 |
Product Description |
- - spare part - - SCALANCE X308-2M PoE; managed IE switch, compact; 4x 10/100/1000 Mbps for RJ45 ports electrical with PoE; 2x 100/1000 Mbps for 2-port media modules, electrical or optical; LED diagnostics, error signaling contact with select/set button, PROFINET IO device, network management, integrated redundancy manager, office features (RSTP, VLAN, IGMP,..) C-PLUG in scope of supply.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 08/01/2020 |
Notes |
.
.
|
Successor |
6GK5308-2QG10-2AA2 |
Replacement Description |
SCALANCE X308-2M PoE; managed IE switch, compact; 4x 10/100/1000 Mbit/s for RJ45 ports electrical with PoE; 2x 100/1000 Mbit/s for 2-port media modules, electrical or optical; LED diagnostics, error signaling Contact with select/set pushbutton, PROFINET IO device, network management, Integrated redundancy manager, office features (RSTP, VLAN, IGMP,..) C-plug in scope of supply. |
Price Group |
657 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
3.441 lb |
Packaging Dimension |
9.764 x 10.354 x 7.402 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169217347 |
UPC |
040892631852 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK-E |
Product Group |
X0AG |
Group Code |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 04/30/2010 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|