IWLAN client, SCALANCE W738-1 M12, 1 radio, 2 N-CON antenna port, iFeatures support via KEY-PLUG, IEEE 802.11a/b/g/h/n, 2.4/5GHz, gross data rate 300 Mbit/s, 2x M12 max. 100 Mbit/s, PoE integrated 2-port switch, redundant 24 V DC,M12 A-coded IP65, -20... 60°C, plug slot WPA2/802.11i/e, observe national approvals! CERT ID: MSN65-W1-M12-E2 Scope of delivery: Manuals on CD-ROM, German/English; M12 sealing caps, for operation outside of USA/Israel .
Article Number (Market Facing Number) |
6GK57381GY000AA0 | 6GK57381GY000AA0 |
Product Description |
IWLAN client, SCALANCE W738-1 M12, 1 radio, 2 N-CON antenna port, iFeatures support via KEY-PLUG, IEEE 802.11a/b/g/h/n, 2.4/5GHz, gross data rate 300 Mbit/s, 2x M12 max. 100 Mbit/s, PoE integrated 2-port switch, redundant 24 V DC,M12 A-coded IP65, -20... 60°C, plug slot WPA2/802.11i/e, observe national approvals! CERT ID: MSN65-W1-M12-E2 Scope of delivery: Manuals on CD-ROM, German/English; M12 sealing caps, for operation outside of USA/Israel .
|
Product family |
SCALANCE W738 M12 for indoor use |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
777 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
20 Day/Days |
Net Weight (lb) |
1.323 lb |
Packaging Dimension |
1.378 x 5.394 x 6.181 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622420867 |
UPC |
804766712999 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2405 |
Group Code |
R323 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™)
covering any of its individual anti- and syn-isomers or any combination thereof
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-17-02-09 |
eClass |
14 |
19-17-02-09 |
eClass |
6 |
19-17-02-09 |
eClass |
7.1 |
19-17-02-09 |
eClass |
8 |
19-17-02-09 |
eClass |
9 |
19-17-02-09 |
eClass |
9.1 |
19-17-02-09 |
ETIM |
7 |
EC000816 |
ETIM |
8 |
EC000816 |
ETIM |
9 |
EC000816 |
IDEA |
4 |
6844 |
UNSPSC |
15 |
43-22-26-40 |
|
Please follow the below links to get further information about the product:
|
|
|