product announced for discontinuation; IWLAN client, SCALANCE W748-1 RJ45, 1 radio, 3 R-SMA antenna port, iFeatures support via KEY-PLUG, IEEE 802.11a/b/g/h/n, 2.4/5GHz, gross 450 Mbps per radio, 1x RJ45 max. 1 Gbps, PoE, redundant 24 V DC, joint block, IP30, temp: -20 ...+60 °C, WPA2/802.11i/e, signaling contact observe national approvals! cert ID: RAPN-W1-RJ-E3, includes: MPCIE-R1-ABGN-U3, scope of delivery: manuals on CD-ROM, German/English, 2x joint blocks; for operation in the USA.
Article Number (Market Facing Number) |
6GK57481FC000AB0 | 6GK57481FC000AB0 |
Product Description |
product announced for discontinuation; IWLAN client, SCALANCE W748-1 RJ45, 1 radio, 3 R-SMA antenna port, iFeatures support via KEY-PLUG, IEEE 802.11a/b/g/h/n, 2.4/5GHz, gross 450 Mbps per radio, 1x RJ45 max. 1 Gbps, PoE, redundant 24 V DC, joint block, IP30, temp: -20 ...+60 °C, WPA2/802.11i/e, signaling contact observe national approvals! cert ID: RAPN-W1-RJ-E3, includes: MPCIE-R1-ABGN-U3, scope of delivery: manuals on CD-ROM, German/English, 2x joint blocks; for operation in the USA.
|
Product family |
SCALANCE W748 RJ45 for the control cabinet |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 05/01/2022 |
Price Group |
657 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
4.209 lb |
Packaging Dimension |
1.378 x 5.394 x 6.181 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169239042 |
UPC |
040892951561 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK-A |
Product Group |
2407 |
Group Code |
R323 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-17-02-09 |
eClass |
14 |
19-17-02-09 |
eClass |
6 |
19-17-02-09 |
eClass |
7.1 |
19-17-02-09 |
eClass |
8 |
19-17-02-09 |
eClass |
9 |
19-17-02-09 |
eClass |
9.1 |
19-17-02-09 |
ETIM |
7 |
EC000816 |
ETIM |
8 |
EC000816 |
ETIM |
9 |
EC000816 |
IDEA |
4 |
6844 |
UNSPSC |
15 |
43-22-26-40 |
|
Please follow the below links to get further information about the product:
|
|
|