11/22/2024 3:52:16 AM
Product Catalog
  • Product Catalog
Minimize
6GK57861FC000AA0 | 6GK57861FC000AA0
Product
product announced for discontinuation; IWLAN Access Point, SCALANCE W786-1 RJ45, 1 radio, 3 R-SMA- antenna port, iFeatures support via KEY-PLUG, IEEE 802.11a/b/g/h/n, 2.4/5GHz, gross 450 Mbps per radio, 1x RJ45 max. 1 Gbps, PoE, redundant 24 V DC, joint block, 110 - 230 V AC via PS791-2AC IP65, -40..+60 °C, plug slot, WPA2/802.11i/e, observe national approvals! cert ID: EAPN-W1-RJ-E3, includes: MPCIE-R1-ABGN-U3, scope of delivery: manuals on CD-ROM, German/English, 1x joint block; for operation outside of USA/Israel
Notes
A successor is available for this product
6GK5763-1AL00-7DA0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Product
Article Number (Market Facing Number) 6GK57861FC000AA0 | 6GK57861FC000AA0
Product Description product announced for discontinuation; IWLAN Access Point, SCALANCE W786-1 RJ45, 1 radio, 3 R-SMA- antenna port, iFeatures support via KEY-PLUG, IEEE 802.11a/b/g/h/n, 2.4/5GHz, gross 450 Mbps per radio, 1x RJ45 max. 1 Gbps, PoE, redundant 24 V DC, joint block, 110 - 230 V AC via PS791-2AC IP65, -40..+60 °C, plug slot, WPA2/802.11i/e, observe national approvals! cert ID: EAPN-W1-RJ-E3, includes: MPCIE-R1-ABGN-U3, scope of delivery: manuals on CD-ROM, German/English, 1x joint block; for operation outside of USA/Israel
Product family SCALANCE W786 RJ45 for outdoor use
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 05/01/2022
Notes
A successor is available for this product
6GK5763-1AL00-7DA0 Compare Products
Successor information
Successor 6GK5763-1AL00-7DA0
Replacement Description IWLAN access point, SCALANCE WAM763-1, 1 radio, 2.4/5 GHz, IEEE 802.11ax (Wi-Fi 6), 2 R-SMA connections, iFeatures support via CLP, 1201 Mbps (gross) 4x10/100/1000 Mbps RJ45 ports, redundant 24 V DC, terminal block, IP30, -30..+60°C, CLP slot, DI/DO, terminal block, observe national approvals! CERT ID: MSAX-W1-RJ-E2 FCC ID: LYHMSAXV1 operation outside of USA/Israel scope of delivery: cover CLP slot, covers antenna connections, 3x terminal block
Price data
Price Group 657
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 5.772 lb
Packaging Dimension 9.882 x 9.882 x 2.835
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169240505
UPC 887621167783
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-A
Product Group 2407
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-02-12
eClass 14 19-17-02-12
eClass 6 19-17-02-01
eClass 7.1 19-17-02-01
eClass 8 19-17-02-01
eClass 9 19-17-02-01
eClass 9.1 19-17-02-01
ETIM 7 EC000816
ETIM 8 EC000816
ETIM 9 EC000816
IDEA 4 6844
UNSPSC 15 43-22-26-40
Please follow the below links to get further information about the product:
|
;