IWLAN Access Point SCALANCE W786-2 SFP, 2 radios, 6 R-SMA antenna port, iFeatures support via key plug, IEEE 802.11a/b/g/h/n, 2.4/5GHz gross 450 Mbit/s per radio, 2x SFP 1 Gbit/s switches, redundant 24 V DC, terminal block, 110 - 230 V AC via PS791-2AC IP65, -40..+60 °C, plug slot, Temperature range dependent on SFP WPA2/802.11i/e, observe national approvals! CERT ID: EAPN-W2-SFP-E3, includes: MPCIE-R1-ABGN-U3, scope of delivery: Manuals on CD-ROM, German/English, for operation in the USA
Notes
Article Number (Market Facing Number) |
6GK57862FE000AB0 |
Product Description |
IWLAN Access Point SCALANCE W786-2 SFP, 2 radios, 6 R-SMA antenna port, iFeatures support via key plug, IEEE 802.11a/b/g/h/n, 2.4/5GHz gross 450 Mbit/s per radio, 2x SFP 1 Gbit/s switches, redundant 24 V DC, terminal block, 110 - 230 V AC via PS791-2AC IP65, -40..+60 °C, plug slot, Temperature range dependent on SFP WPA2/802.11i/e, observe national approvals! CERT ID: EAPN-W2-SFP-E3, includes: MPCIE-R1-ABGN-U3, scope of delivery: Manuals on CD-ROM, German/English, for operation in the USA
|
Product family |
SCALANCE W786 SFP for outdoor use |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 05/01/2022 |
Notes |
|
Successor |
6GK5766-1GE00-7DB0 |
Replacement Description |
IWLAN Access Point, SCALANCE WAM766-1, 1 radio, 2.4/5 GHz, IEEE 802.11ax (Wi-Fi 6), 2 N-Connect connections, iFeatures support via CLP, 1201 Mbps (gross) per radio, 1x 10/100/1000 Mbps M12 socket, redundant 24 V DC, M12 L-coded , PoE, IP65, -30...+60 °C, CLP slot, DI/DO, A-coded, observe national approvals! cert ID: MSAX65-W1-M12-E2, FCCID: LYHMSAXV, operation in the USA , scope of delivery: sealing caps for connections |
Price Group |
657 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
0.220 lb |
Packaging Dimension |
9.882 x 9.882 x 2.835 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169240628 |
UPC |
804766683374 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK-A |
Product Group |
2407 |
Group Code |
R323 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-17-02-12 |
eClass |
14 |
19-17-02-12 |
eClass |
6 |
19-17-02-01 |
eClass |
7.1 |
19-17-02-01 |
eClass |
8 |
19-17-02-01 |
eClass |
9 |
19-17-02-01 |
eClass |
9.1 |
19-17-02-01 |
ETIM |
7 |
EC000816 |
ETIM |
8 |
EC000816 |
ETIM |
9 |
EC000816 |
IDEA |
4 |
6844 |
UNSPSC |
15 |
43-22-26-40 |
|
Please follow the below links to get further information about the product:
|
|
|