11/22/2024 11:28:44 AM
Product Catalog
  • Product Catalog
Minimize
6GK57981CS004AA0 | 6GK57981CS004AA0
Product
R-SMA Male/Female elbow adapter.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6GK57981CS004AA0 | 6GK57981CS004AA0
Product Description R-SMA Male/Female elbow adapter.
Product family IWLAN cabling technology
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 777
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 35 Day/Days
Net Weight (lb) 0.020 lb
Packaging Dimension 0.039 x 0.039 x 0.039
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169855075
UPC 804766141553
Commodity Code 85366910
LKZ_FDB/ CatalogID IK
Product Group 2410
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 10/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-07-01-07
eClass 14 19-07-01-07
eClass 6 19-07-01-90
eClass 7.1 19-07-01-90
eClass 8 19-07-01-90
eClass 9 19-07-01-90
eClass 9.1 19-07-01-90
ETIM 7 EC001698
ETIM 8 EC001698
ETIM 9 EC001698
UNSPSC 15 43-22-31-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;